4.4.2.4 Registers Involved In Analog Receive Path

The following registers are used by the analog receive path consisting of LNA, mixer and ADC. See RF Front-End Register Description from Related Links.

The RF front-end registers mentioned in the following must not be changed by application software. They are used by firmware to control the power-up and power-down of the receive path.

Table 4-5. RF Front-End Registers Used by Firmware

Register

Function

FESR.HBSAT

LNA High-Band saturated

FESR.LBSAT

LNA Low-Band saturated

FEEN1.ADEN

Analog-to-digital converter enable

FEEN1.ADCLK

Analog-to-digital converter clock enable

FEEN1.LNAEN

Low-noise amplifier enable

FEEN2.TMPM

Temperature measurement enable

The RF front-end values summarized in the preceding table are transferred from the factory-locked EEPROM to the RF front end by firmware before powering-up the receive path.

Table 4-6. RF Front-End Registers for Factory-Locked Calibration

Register

Function

FELNA.LBH[3:0]

LNA bias High-Band

FELNA.LBL[3:0]

LNA bias Low-Band

FEBT.RTN2[1:0]

Resistor tuning

FEBT.CTN2[1:0]

Capacitor tuning

The RF front-end registers mentioned in the following table include application-specific settings. For each application, the settings are controlled by EEPROM registers. The configuration tool must be used to calculate these EEPROM settings.

Table 4-7. RF Front-End Registers Used for Application Settings

Register

Function

FECR.ADHS

Analog-to-digital converter high sample rate

FECR.S4N3

Select 433 MHz not 315 MHz band

FECR.LBNHB

Select Low-Band not High-Band