The following tables show the DSAT operation parameters set in the software.
Table 2-5. DSAT Detection
Parameters
Parameter
Value
DSAT Voltage Level
3.0V
Blanking Time
200 ns
Input De-glitch Time
200 ns
Table 2-6. DSAT Turn-Off
Parameters
Parameter
Voltage level
Time
RGoff
DSAT Off Step 1
6V
100 ns
4Ω
DSAT Off Step 2
4V
100 ns
DSAT Off Step 3
2V
100 ns
The following figure shows the DSAT operation (Short-Circuit Protection).Figure 2-22. DSAT Operation
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.