The following table shows the Augmented setting for Turn-On measurements.
Table 2-3. Parameters Set in Software for Turn-On Measurements
Voltage Level
Time
RGon
RGoff
Turn-On Step
3.5V
110 ns
0.55Ω
4Ω
The following results were obtained during the testing:
Less cross conduction observed on the VGS signal
than the waveform without the Augmented setting.
The current overshoot is reduced from 34.4A to 19.7A. Eon losses are increased from 149 µJ to 391 µJ.
With an increase in RGon value,
Eon losses are more, and cross conduction is observed on
VGS.
The following figures show the effect and oscilloscope waveform for with and without the Turn-On Augmented measurement settings, with the RGon value set to 0.55Ω.Figure 2-18. Without Turn-On Augmented SettingFigure 2-19. With Turn-On Augmented Setting
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.