19.1 Overview
| Device | PORTA | PORTB | PORTC | PORTD | PORTE | PORTF | 
|---|---|---|---|---|---|---|
| 28-pin devices | ● | ● | ● | ●(1) | ||
| 40/44-pin devices | ● | ● | ● | ● | ●(2) | |
| 48-pin devices | ● | ● | ● | ● | ●(2) | ● | 
| 
                 Note: 
                   
              
  | ||||||
Each port has eight registers to control the operation. These registers are:
- PORTx registers (reads the levels on the pins of the device)
 - LATx registers (output latch)
 - TRISx registers (data direction)
 - ANSELx registers (analog select)
 - WPUx registers (weak pull-up)
 - INLVLx (input level control)
 - SLRCONx registers (slew rate control)
 - ODCONx registers (open-drain control)
 
In this section, the generic names such as PORTx, LATx, TRISx, etc. can be associated with PORTA, PORTB, PORTC, etc., depending on availability per device.
A simplified model of a generic I/O port, without the interfaces to other peripherals, is shown in the following figure: