43.7.17 ADACC
Important: This register
contains signed two’s complement accumulator value and the upper unused bits contain
copies of the sign bit.
Note:
- This register can only be written
when GO =
0
.
- The individual bytes in this
multibyte register can be accessed with the following register names:
- ADACCU: Accesses the upper
byte ADACC[17:16]
- ADACCH: Accesses the high
byte ADACC[15:8]
- ADACCL: Accesses the low
byte ADACC[7:0]
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| | | | | | | ACC[17:16] | |
Access | | | | | | | R/W | R/W | |
Reset | | | | | | | x | x | |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ACC[15:8] | |
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | x | x | x | x | x | x | x | x | |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ACC[7:0] | |
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | x | x | x | x | x | x | x | x | |
Bits 17:0 – ACC[17:0] ADC Accumulator - Signed two’s complement
This register can only be written
when GO ADC Conversion Status(1,2) = 0.
The individual bytes in this
multibyte register can be accessed with the following register names:
ADACCU: Accesses the upper
byte ADACC[17:16]
ADACCH: Accesses the high
byte ADACC[15:8]
ADACCL: Accesses the low
byte ADACC[7:0]