21.9 Register Summary - Peripheral Pin Select Module
Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 ... 0x01FF | Reserved | |||||||||
0x0200 | PPSLOCK | 7:0 | PPSLOCKED | |||||||
0x0201 | RA0PPS | 7:0 | RARA0PPSPPS[6:0] | |||||||
0x0202 | RA1PPS | 7:0 | RARA1PPSPPS[6:0] | |||||||
0x0203 | RA2PPS | 7:0 | RARA2PPSPPS[6:0] | |||||||
0x0204 | RA3PPS | 7:0 | RARA3PPSPPS[6:0] | |||||||
0x0205 | RA4PPS | 7:0 | RARA4PPSPPS[6:0] | |||||||
0x0206 | RA5PPS | 7:0 | RARA5PPSPPS[6:0] | |||||||
0x0207 | RA6PPS | 7:0 | RARA6PPSPPS[6:0] | |||||||
0x0208 | RA7PPS | 7:0 | RARA7PPSPPS[6:0] | |||||||
0x0209 | RB0PPS | 7:0 | RBRB0PPSPPS[6:0] | |||||||
0x020A | RB1PPS | 7:0 | RBRB1PPSPPS[6:0] | |||||||
0x020B | RB2PPS | 7:0 | RBRB2PPSPPS[6:0] | |||||||
0x020C | RB3PPS | 7:0 | RBRB3PPSPPS[6:0] | |||||||
0x020D | RB4PPS | 7:0 | RBRB4PPSPPS[6:0] | |||||||
0x020E | RB5PPS | 7:0 | RBRB5PPSPPS[6:0] | |||||||
0x020F | RB6PPS | 7:0 | RBRB6PPSPPS[6:0] | |||||||
0x0210 | RB7PPS | 7:0 | RBRB7PPSPPS[6:0] | |||||||
0x0211 | RC0PPS | 7:0 | RCRC0PPSPPS[6:0] | |||||||
0x0212 | RC1PPS | 7:0 | RCRC1PPSPPS[6:0] | |||||||
0x0213 | RC2PPS | 7:0 | RCRC2PPSPPS[6:0] | |||||||
0x0214 | RC3PPS | 7:0 | RCRC3PPSPPS[6:0] | |||||||
0x0215 | RC4PPS | 7:0 | RCRC4PPSPPS[6:0] | |||||||
0x0216 | RC5PPS | 7:0 | RCRC5PPSPPS[6:0] | |||||||
0x0217 | RC6PPS | 7:0 | RCRC6PPSPPS[6:0] | |||||||
0x0218 | RC7PPS | 7:0 | RCRC7PPSPPS[6:0] | |||||||
0x0219 | RD0PPS | 7:0 | RDRD0PPSPPS[6:0] | |||||||
0x021A | RD1PPS | 7:0 | RDRD1PPSPPS[6:0] | |||||||
0x021B | RD2PPS | 7:0 | RDRD2PPSPPS[6:0] | |||||||
0x021C | RD3PPS | 7:0 | RDRD3PPSPPS[6:0] | |||||||
0x021D | RD4PPS | 7:0 | RDRD4PPSPPS[6:0] | |||||||
0x021E | RD5PPS | 7:0 | RDRD5PPSPPS[6:0] | |||||||
0x021F | RD6PPS | 7:0 | RDRD6PPSPPS[6:0] | |||||||
0x0220 | RD7PPS | 7:0 | RDRD7PPSPPS[6:0] | |||||||
0x0221 | RE0PPS | 7:0 | RERE0PPSPPS[6:0] | |||||||
0x0222 | RE1PPS | 7:0 | RERE1PPSPPS[6:0] | |||||||
0x0223 | RE2PPS | 7:0 | RERE2PPSPPS[6:0] | |||||||
0x0224 ... 0x0228 | Reserved | |||||||||
0x0229 | RF0PPS | 7:0 | RFRF0PPSPPS[6:0] | |||||||
0x022A | RF1PPS | 7:0 | RFRF1PPSPPS[6:0] | |||||||
0x022B | RF2PPS | 7:0 | RFRF2PPSPPS[6:0] | |||||||
0x022C | RF3PPS | 7:0 | RFRF3PPSPPS[6:0] | |||||||
0x022D | RF4PPS | 7:0 | RFRF4PPSPPS[6:0] | |||||||
0x022E | RF5PPS | 7:0 | RFRF5PPSPPS[6:0] | |||||||
0x022F | RF6PPS | 7:0 | RFRF6PPSPPS[6:0] | |||||||
0x0230 | RF7PPS | 7:0 | RFRF7PPSPPS[6:0] | |||||||
0x0231 ... 0x023C | Reserved | |||||||||
0x023D | CANRXPPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
0x023E | INT0PPS | 7:0 | PORT | PIN[2:0] | ||||||
0x023F | INT1PPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
0x0240 | INT2PPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
0x0241 | T0CKIPPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
0x0242 | T1CKIPPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
0x0243 | T1GPPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
0x0244 | T3CKIPPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
0x0245 | T3GPPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
0x0246 | T5CKIPPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
0x0247 | T5GPPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
0x0248 | T2INPPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
0x0249 | T4INPPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
0x024A | T6INPPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
0x024B ... 0x024C | Reserved | |||||||||
0x024D | TUIN0PPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
0x024E | TUIN1PPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
0x024F | CCP1PPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
0x0250 | CCP2PPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
0x0251 | CCP3PPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
0x0252 | Reserved | |||||||||
0x0253 | PWM1ERSPPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
0x0254 | PWM2ERSPPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
0x0255 | PWM3ERSPPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
0x0256 | PWM4ERSPPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
0x0257 | PWMIN0PPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
0x0258 | PWMIN1PPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
0x0259 | SMT1WINPPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
0x025A | SMT1SIGPPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
0x025B | CWG1PPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
0x025C | CWG2PPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
0x025D | CWG3PPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
0x025E | MD1CARLPPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
0x025F | MD1CARHPPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
0x0260 | MD1SRCPPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
0x0261 | CLCIN0PPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
0x0262 | CLCIN1PPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
0x0263 | CLCIN2PPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
0x0264 | CLCIN3PPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
0x0265 | CLCIN4PPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
0x0266 | CLCIN5PPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
0x0267 | CLCIN6PPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
0x0268 | CLCIN7PPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
0x0269 | ADACTPPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
0x026A | SPI1SCKPPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
0x026B | SPI1SDIPPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
0x026C | SPI1SSPPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
0x026D | SPI2SCKPPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
0x026E | SPI2SDIPPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
0x026F | SPI2SSPPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
0x0270 | I2C1SDAPPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
0x0271 | I2C1SCLPPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
0x0272 | U1RXPPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
0x0273 | U1CTSPPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
0x0274 | U2RXPPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
0x0275 | U2CTSPPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
0x0276 | U3RXPPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
0x0277 | U3CTSPPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
0x0278 | U4RXPPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
0x0279 | U4CTSPPS | 7:0 | PORT[1:0] | PIN[2:0] | ||||||
0x027A | U5RXPPS | 7:0 | PORT[2:0] | PIN[2:0] | ||||||
0x027B | U5CTSPPS | 7:0 | PORT[2:0] | PIN[2:0] |