18.4.5 PMD4
| Name: | PMD4 |
| Offset: | 0x064 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CWG3MD | CWG2MD | CWG1MD | DSM1MD | NCO3MD | NCO2MD | NCO1MD | |||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 6 – CWG3MD Disable Complimentary Waveform Generator 3
| Value | Description |
|---|---|
| 1 | CWG3 module disabled |
| 0 | CWG3 module enabled |
Bit 5 – CWG2MD Disable Complimentary Waveform Generator 2
| Value | Description |
|---|---|
| 1 | CWG2 module disabled |
| 0 | CWG2 module enabled |
Bit 4 – CWG1MD Disable Complimentary Waveform Generator 1
| Value | Description |
|---|---|
| 1 | CWG1 module disabled |
| 0 | CWG1 module enabled |
Bit 3 – DSM1MD Disable Digital Signal Modulator
| Value | Description |
|---|---|
| 1 | DSM module disabled |
| 0 | DSM module enabled |
Bit 2 – NCO3MD Disable Numerically Controlled Oscillator 3
| Value | Description |
|---|---|
| 1 | NCO3 module disabled |
| 0 | NCO3 module enabled |
Bit 1 – NCO2MD Disable Numerically Controlled Oscillator 2
| Value | Description |
|---|---|
| 1 | NCO2 module disabled |
| 0 | NCO2 module enabled |
Bit 0 – NCO1MD Disable Numerically Controlled Oscillator 1
| Value | Description |
|---|---|
| 1 | NCO1 module disabled |
| 0 | NCO1 module enabled |