28.9 Register Definitions: Universal Timer

Long bit name prefixes for the UTMR peripherals are shown in the following table. Refer to the “Long Bit Names” section in the “Register and Bit Naming Conventions” chapter for more information.

Table 28-4. Universal Timer Long Bit Name Prefixes
PeripheralBit Name Prefix
TU16ATU16A
TU16BTU16B