29.4.6 PWM Resolution
The resolution determines the number of available duty cycles for a given period. For example, a 10-bit resolution will result in 1024 discrete duty cycles, whereas an 8-bit resolution will result in 256 discrete duty cycles.
The maximum PWM resolution is 10 bits when T2PR is
0xFF
. The resolution is a function of the T2PR register value, as shown
below.
Important: If the pulse-width value is greater than the
period, the assigned PWM pin(s) will remain unchanged.
PWM Frequency | 1.22 kHz | 4.88 kHz | 19.53 kHz | 78.12 kHz | 156.3 kHz | 208.3 kHz |
---|---|---|---|---|---|---|
Timer Prescale | 16 | 4 | 1 | 1 | 1 | 1 |
T2PR Value | 0xFF | 0xFF | 0xFF | 0x3F | 0x1F | 0x17 |
Maximum Resolution (bits) | 10 | 10 | 10 | 8 | 7 | 6.6 |
PWM Frequency | 1.22 kHz | 4.90 kHz | 19.61 kHz | 76.92 kHz | 153.85 kHz | 200.0 kHz |
---|---|---|---|---|---|---|
Timer Prescale | 16 | 4 | 1 | 1 | 1 | 1 |
T2PR Value | 0x65 | 0x65 | 0x65 | 0x19 | 0x0C | 0x09 |
Maximum Resolution (bits) | 8 | 8 | 8 | 6 | 5 | 5 |