Jump to main content
27.2.5 SMTxWIN
SMT Window Input Select
RegisterName: | SMTxWIN |
Offset: | 0x0311 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | | WSEL[5:0] | |
Access | | | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | | | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 5:0 – WSEL[5:0] SMT Window Signal
Selection
WSEL Value | Window Source | Active in Sleep |
---|
111111-101000 | Reserved | No |
100111 | CLC8_OUT | No |
100110 | CLC7_OUT | No |
100101 | CLC6_OUT | No |
100100 | CLC5_OUT | No |
100011 | CLC4_OUT | No |
100010 | CLC3_OUT | No |
100001 | CLC2_OUT | No |
100000 | CLC1_OUT | No |
011111 | ZCD_OUT | No |
011110 | CMP2_OUT | No |
011101 | CMP1_OUT | No |
011100 | NCO3_OUT | No |
011011 | NCO2_OUT | No |
011010 | NCO1_OUT | No |
011001 | PWM4S1P2_OUT | No |
011000 | PWM4S1P1_OUT | No |
010111 | PWM3S1P2_OUT | No |
010110 | PWM3S1P1_OUT | No |
010101 | PWM2S1P2_OUT | No |
010100 | PWM2S1P1_OUT | No |
010011 | PWM1S1P2_OUT | No |
010010 | PWM1S1P1_OUT | No |
010001 | CCP3_OUT | No |
010000 | CCP2_OUT | No |
001111 | CCP1_OUT | No |
001110-001100 | Reserved | No |
001011 | TU16B_OUT | No |
001010 | TU16A_OUT | |
001001 | TMR6_Postscaler_OUT | No |
001000 | TMR4_Postscaler_OUT | No |
000111 | TMR2_Postscaler_OUT | No |
000110 | TMR0_OUT | No |
000101 | CLKREF | No |
000100 | EXTOSC | Yes |
000011 | SOSC | Yes |
000010 | MFINTOSC (32 kHz) | Yes |
000001 | LFINTOSC | Yes |
000000 | SMT1WINPPS | No |