8.5.2 CONFIG2
| Name: | CONFIG2 |
| Offset: | 30 0001h |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| FCMENS | FCMENP | FCMEN | JTAGEN | CSWEN | PR1WAY | CLKOUTEN | |||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bit 7 – FCMENS Fail-Safe Clock Monitor Enable for Secondary Crystal Oscillator Enable
| Value | Description |
|---|---|
| 1 | Fail-Safe Clock Monitor enabled for Secondary Crystal; Fail-Safe timer will set the FSCMS bit and trigger OSFIF interrupt on secondary crystal failure |
| 0 | Fail-Safe Clock Monitor disabled for Secondary Crystal |
Bit 6 – FCMENP Fail-Safe Clock Monitor Enable for Primary Crystal Oscillator
| Value | Description |
|---|---|
| 1 | Fail-Safe Clock Monitor enabled for Primary Crystal Oscillator; Fail-Safe timer will set FSCMP bit and trigger OSFIF interrupt on primary crystal failure |
| 0 | Fail-Safe Clock Monitor disabled for Primary Crystal Oscillator |
Bit 5 – FCMEN Fail-Safe Clock Monitor Enable for FOSC
| Value | Description |
|---|---|
| 1 | Fail-Safe Clock Monitor enabled; Fail-Safe timer will initiate a clock switch and trigger OSFIF interrupt on FOSC failure |
| 0 | Fail-Safe Clock Monitor disabled |
Bit 4 – JTAGEN JTAG Boundary Scan Enable
| Value | Description |
|---|---|
| 1 | Enable JTAG Boundary Scan mode and pins |
| 0 | Disable JTAG Boundary Scan mode, JTAG pins revert to user functions |
Bit 3 – CSWEN Clock Switch Enable
| Value | Description |
|---|---|
| 1 | Writing to NOSC and NDIV is allowed |
| 0 | The NOSC and NDIV bits cannot be changed by user software |
Bit 1 – PR1WAY PRLOCKED One-Way Set Enable
| Value | Description |
|---|---|
| 1 | The PRLOCKED bit can be cleared and set only once; Priority registers remain locked after one clear/set cycle |
| 0 | The PRLOCKED bit can be set and cleared repeatedly (subject to the unlock sequence) |
Bit 0 – CLKOUTEN Clock Out Enable
If FEXTOSC = HS, XT, LP, then this bit is ignored.
Otherwise:
| Value | Description |
|---|---|
| 1 | CLKOUT function is disabled; I/O function on OSC2 |
| 0 | CLKOUT function is enabled; FOSC/4 clock appears at OSC2 |