25.13.4 TxGATE
| Name: | TxGATE |
| Offset: | 0x320,0x32C,0x338 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| GSS[5:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
Bits 5:0 – GSS[5:0] Timer Gate Source Selection
| GSS | Gate Source | ||
|---|---|---|---|
| Timer1 | Timer3 | Timer5 | |
111111-100010 | Reserved | ||
100001 | CLC8_OUT | ||
100000 | CLC7_OUT | ||
011111 | CLC6_OUT | ||
011110 | CLC5_OUT | ||
011101 | CLC4_OUT | ||
011100 | CLC3_OUT | ||
011011 | CLC2_OUT | ||
011010 | CLC1_OUT | ||
011001 | ZCD_OUT | ||
011000 | CMP2_OUT | ||
010111 | CMP1_OUT | ||
010110 | NCO3_OUT | ||
010101 | NCO2_OUT | ||
010100 | NCO1_OUT | ||
010011 | PWM4S1P2_OUT | ||
010010 | PWM4S1P1_OUT | ||
010001 | PWM3S1P2_OUT | ||
010000 | PWM3S1P1_OUT | ||
001111 | PWM2S1P2_OUT | ||
001110 | PWM2S1P1_OUT | ||
001101 | PWM1S1P2_OUT | ||
001100 | PWM1S1P1_OUT | ||
001011 | CCP3_OUT | ||
001010 | CCP2_OUT | ||
001001 | CCP1_OUT | ||
001000 | SMT1_OUT | ||
000111 | TMR6_Postscaler_OUT | ||
000110 | TMR5_OUT | TMR5_OUT | Reserved |
000101 | TMR4_Postscaler_OUT | ||
000100 | TMR3_OUT | Reserved | TMR3_OUT |
000011 | TMR2_Postscaler_OUT | ||
000010 | Reserved | TMR1_OUT | TMR1_OUT |
000001 | TMR0_OUT | ||
000000 | Pin selected by T1GPPS | Pin selected by T3GPPS | Pin selected by T5GPPS |