33.8.2 NCOxCLK

Note:
  1. PWS applies only when operating in Pulse Frequency mode.
Name: NCOxCLK
Offset: 0x447,0x44F,0x457

NCO Input Clock Control Register

Bit 76543210 
 PWS[2:0]CKS[4:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:5 – PWS[2:0]  NCO Output Pulse-Width Select(1)

ValueDescription
111NCO output is active for 128 input clock periods
110NCO output is active for 64 input clock periods
101NCO output is active for 32 input clock periods
100NCO output is active for 16 input clock periods
011NCO output is active for 8 input clock periods
010NCO output is active for 4 input clock periods
001NCO output is active for 2 input clock periods
000NCO output is active for 1 input clock periods

Bits 4:0 – CKS[4:0]  NCO Clock Source Select

CKSClock SourceActive in Sleep
ValueNCO1NCO2NC03
11111-11011Reserved-
11010CLC8_OUTNo
11001CLC7_outNo
11000CLC6_outNo
10111CLC5_OUTNo
10110CLC4_OUTNo
10101CLC3_outNo
10100CLC2_OUTNo
10011CLC1_OUTNo
10010NCO3_OUTNCO3_OUTReservedNo
10001NCO2_OUTReservedNCO2_OUTNo
10000ReservedNCO1_OUTNCO1_OUTNo
01111-01101Reserved-
01100TU16B_OUTNo
01011TU16A_OUTNo
01010TMR6_OUTNo
01001TMR4_OUTNo
01000TMR2_OUTNo
00111CLKREFNo
00110EXTOSCYes
00101SOSCYes
00100MFINTOSCYes
00011MFINTOSCYes
00010LFINTOSCYes
00001HFINTOSCYes
00000FOSCNo
PWS applies only when operating in Pulse Frequency mode.