40.6.16 Debug Control

Name: DBGCTRL
Offset: 0x24
Reset: 0x00
Property: –

Bit 76543210 
        DBGRUN 
Access R/W 
Reset 0 

Bit 0 – DBGRUN Debug Run

This bit is reset by a system software reset.

This bits controls the functionality when the CPU is halted by an external debugger.

ValueDescription
0 The TSENS is halted when the CPU is halted by an external debugger. Any on-going measurement will complete.
1 The TSENS continues normal operation when the CPU is halted by an external debugger.