40.6.10 Value

Name: VALUE
Offset: 0x0C
Reset: 0x0000
Property: –

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 VALUE[23:16] 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 VALUE[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 VALUE[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 23:0 – VALUE[23:0] Measurement Value

Result from measurement. This VALUE is in two’s complement format.

Example: If the TSENS GAIN and OFFSET registers are setup with values stored in the NVM Temperature Calibration Area Mapping, the TSENS resolution is set at 100 which will result in the following values

TemperatureVALUE
T = 25°C2500 = 0x09C4
T = -25°C-2500 = 0xFFF63C