40.6.2 Control B
Note: PAC write protection will prevent the CTRLB register from write access, but will not
trigger a PAC interrupt.
| Name: | CTRLB |
| Offset: | 0x01 |
| Reset: | 0x00 |
| Property: | PAC Write-Protection |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| START | |||||||||
| Access | W | ||||||||
| Reset | 0 |
Bit 0 – START Start Measurement
| Value | Description |
|---|---|
| 0 | Writing a zero to this bit has no effect. |
| 1 | Writing a one to this bit starts a measurement |