37.7.21 Analog Control
| Name: | ANACTRL |
| Offset: | 0x2C |
| Reset: | 0x00 |
| Property: | PAC Write-Protection, Write-Synchronized. |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| BUFTEST | ONCHOP | CTLSDADC[4:0] | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
Bit 7 – BUFTEST Buffer Test
Bit 6 – ONCHOP ONCHOP
| Value | Description |
|---|---|
| 0 | No Chopper at SDADC input |
| 1 | Chopper at SDADC input |