37.7.9 Input Control
| Name: | INPUTCTRL |
| Offset: | 0x09 |
| Reset: | 0x00 |
| Property: | PAC Write-Protection, Write-Synchronized |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| MUXSEL[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bits 3:0 – MUXSEL[3:0] ADC Analog Input Selection
These bits define the Mux selection for the SDADC input.
| Value | Name | Description |
|---|---|---|
| 0x00 | AIN0 | Select ADC AINN0 and AINP0 pins |
| 0x01 | AIN1 | Select ADC AINN1 and AINP1 pins |
| 0x02 | AIN2 | Select ADC AINN2 and AINP2 pins |
| 0x03 - 0x0F | - | Reserved |