37.7.10 Control C
| Name: | CTRLC |
| Offset: | 0x0A |
| Reset: | 0x00 |
| Property: | PAC Write-Protection, Write-Synchronized |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| FREERUN | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 0 – FREERUN Free Running Mode
| Value | Description |
|---|---|
| 0 | The SDADC run in single conversion mode. |
| 1 | The SDADC is in free running mode and a new conversion will be initiated when a previous conversion completes. |