37.7.3 Control B
| Name: | CTRLB |
| Offset: | 0x02 |
| Reset: | 0x2000 |
| Property: | PAC Write-Protection, Enable-Protected |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| SKPCNT[3:0] | OSR[2:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 1 | 0 | 0 | 0 | 0 | ||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PRESCALER[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 15:12 – SKPCNT[3:0] Skip Count
How many skip samples before retrieve the first valid sample.
The first valid sample starts from the third sample onward.
Bits 10:8 – OSR[2:0] Over Sampling Ratio
OSR is the Over Sampling Ratio which can be modified to change the output data rate.
The OSR must never be changed while the SDADC is running. One must first place the SDADC in reset state, modify the OSR and then run the SDADC again.
Example: The sampling rate of the SDADC is 1.5Msps/OSR. The maximum sampling rate is then 1.5MSPS/OSR64 ≅ 23.4ksps and the minimum sampling rate is 1.5Msps/OSR1024 ≅ 1.5ksps
| Value | Name | Description |
|---|---|---|
| 0x0 | OSR64 | Over Sampling Ratio is 64 |
| x01 | OSR128 | Over Sampling Ratio is 128 |
| 0x2 | OSR256 | Over Sampling Ratio is 256 |
| 0x3 | OSR512 | Over Sampling Ratio is 512 |
| 0x4 | OSR1024 | Over Sampling Ratio is 1024 |
| 0x4 - 0xF | - | Reserved |
Bits 7:0 – PRESCALER[7:0] Prescaler Configuration
The ADC uses the SDADC Clock to perform conversions.
The CLK_SDADC_PRESCAL clock range is between CLK_GEN_SDADC/2, if PRESCAL is 0, and CLK_GEN_SDADC/512, if PRESCAL is set to 255 (0xFF). PRESCAL must be programmed in order to provide an CLK_SDADC_PRESCAL clock frequency according to the parameters given in the product Electrical Characteristics section.