19.6.8 Peripheral Interrupt Flag Status and Clear C

This flag is cleared by writing a one to the flag.

This flag is set when a Peripheral Access Error occurs while accessing the peripheral associated with the respective INTFLAGC bit, and will generate an interrupt request if INTENCLR/SET.ERR is one.

Writing a zero to this bit has no effect.

Writing a one to this bit will clear the corresponding INTFLAGC interrupt flag.

Name: INTFLAGC
Offset: 0x1C
Reset: 0x00000000
Property: –

Bit 3130292827262524 
      PDEC   
Access R/W 
Reset 0 
Bit 2322212019181716 
 CCL DACACSDADCADC1ADC0TC4 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 15141312111098 
 TC3TC2TC1TC0TCC2TCC1TCC0  
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
    SERCOM3SERCOM2SERCOM1SERCOM0EVSYS 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bit 26 – PDEC Interrupt Flag for the PDEC

Bit 23 – CCL Interrupt Flag for CCL

Bit 21 – DAC Interrupt Flag for the DAC

Bit 20 – AC Interrupt Flag for the AC

Bit 19 – SDADC Interrupt Flag for the SDADC

Bits 17, 18 – ADC Interrupt Flag for ADCn [n=1..0]

Bits 12, 13, 14, 15, 16 – TC Interrupt Flag for TCn [n = 4..0]

Bits 9, 10, 11 – TCC Interrupt Flag for TCCn [n = 2..0]

Bits 1, 2, 3, 4 – SERCOM Interrupt Flag for SERCOMn [n = 3..0]

Bit 0 – EVSYS Interrupt Flag for EVSYS