19.6.11 Peripheral Write Protection Status C

Writing to this register has no effect.

Reading STATUS register returns peripheral write protection status:

ValueDescription
0Peripheral is not write protected.
1Peripheral is write protected.
Name: STATUSC
Offset: 0x3C
Reset: 0x09000000
Property: –

Bit 3130292827262524 
      PDEC   
Access R 
Reset 0 
Bit 2322212019181716 
 CCL DACACSDADCADC1ADC0TC4 
Access RRRRRRR 
Reset 0000000 
Bit 15141312111098 
 TC3TC2TC1TC0TCC2TCC1TCC0  
Access RRRRRRR 
Reset 0000000 
Bit 76543210 
    SERCOM3SERCOM2SERCOM1SERCOM0EVSYS 
Access RRRRR 
Reset 00000 

Bit 26 – PDEC Peripheral PDEC Write Protection Status

Bit 23 – CCL Peripheral CCL Write Protection Status

Bit 21 – DAC Peripheral DAC Write Protection Status

Bit 20 – AC Peripheral AC Write Protection Status

Bit 19 – SDADC Peripheral SDADC Write Protection Status

Bits 17, 18 – ADC Peripheral ADCn [n=1..0] Write Protection Status

Bits 12, 13, 14, 15, 16 – TC Peripheral TCn Write Protection Status [n = 4..0]

Bits 9, 10, 11 – TCC Peripheral TCCn [n = 2..0] Write Protection Status TCCn [n = 2..0]

Bits 1, 2, 3, 4 – SERCOM Peripheral SERCOMn Write Protection Status [n = 3..0]

Bit 0 – EVSYS Peripheral EVSYS Write Protection Status