19.6.5 AHB Client Bus Interrupt Flag Status and Clear

This flag is cleared by writing a '1' to the flag.

This flag is set when an access error is detected by the CLIENT n, and will generate an interrupt request if INTENCLR/SET.ERR is '1'.

Writing a '0' to this bit has no effect.

Writing a '1' to this bit will clear the corresponding INTFLAGAHB interrupt flag.

Name: INTFLAGAHB
Offset: 0x10
Reset: 0x000000
Property: –

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 DIVASSRAMDMACAPBCAPBAAPBBHSRAMDSUHSRAMCM0PFLASH 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 7 – DIVAS Interrupt Flag for CLIENT DIVAS

Bit 6 – SRAMDMAC Interrupt Flag for CLIENT SRAMDMAC

Bit 5 – APBC Interrupt Flag for CLIENT APBC

Bit 4 – APBA Interrupt Flag for CLIENT APBA

Bit 3 – APBB Interrupt Flag for CLIENT APBB

Bit 2 – HSRAMDSU Interrupt Flag for CLIENT SRAMDSU

Bit 1 – HSRAMCM0P Interrupt Flag for CLIENT SRAMCM0P

Bit 0 – FLASH Interrupt Flag for CLIENT FLASH