26.6.10 Page Buffer Load Data 0

Name: PBLDATA0
Offset: 0x28
Reset: 0xFFFFFFFF
Property: -

Bit 3130292827262524 
 PBLDATA[31:24] 
Access RRRRRRRR 
Reset 11111111 
Bit 2322212019181716 
 PBLDATA[23:16] 
Access RRRRRRRR 
Reset 11111111 
Bit 15141312111098 
 PBLDATA[15:8] 
Access RRRRRRRR 
Reset 11111111 
Bit 76543210 
 PBLDATA[7:0] 
Access RRRRRRRR 
Reset 11111111 

Bits 31:0 – PBLDATA[31:0] Page Buffer Load Data

The PBLDATA register is a holding register for partial AHB writes to the same 64-bit page buffer section. Page buffer loads are performed on a 64-bit basis.

This is a read only register.