26.6 Register Summary
| Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|---|---|---|
| 0x00 | CTRLA | 7:0 | CMD[6:0] | |||||||
| 15:8 | CMDEX[7:0] | |||||||||
0x02 ... 0x03 | Reserved | |||||||||
| 0x04 | CTRLB | 7:0 | MANW | RWS[3:0] | ||||||
| 15:8 | SLEEPPRM[1:0] | |||||||||
| 23:16 | CACHEDIS[1:0] | READMODE[1:0] | ||||||||
| 31:24 | ||||||||||
| 0x08 | PARAM | 7:0 | NVMP[7:0] | |||||||
| 15:8 | NVMP[15:8] | |||||||||
| 23:16 | DFP[3:0] | PSZ[2:0] | ||||||||
| 31:24 | DFP[11:4] | |||||||||
| 0x0C | INTENCLR | 7:0 | ERROR | READY | ||||||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x10 | INTENSET | 7:0 | ERROR | READY | ||||||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x14 | INTFLAG | 7:0 | ERROR | READY | ||||||
| 15:8 | ||||||||||
| 23:16 | ||||||||||
| 31:24 | ||||||||||
| 0x18 | STATUS | 7:0 | NVME | LOCKE | PROGE | LOAD | PRM | |||
| 15:8 | SB | |||||||||
0x1A ... 0x1B | Reserved | |||||||||
| 0x1C | ADDR | 7:0 | ADDR[7:0] | |||||||
| 15:8 | ADDR[15:8] | |||||||||
| 23:16 | ADDR[21:16] | |||||||||
| 31:24 | ||||||||||
| 0x20 | LOCK | 7:0 | LOCK[7:0] | |||||||
| 15:8 | LOCK[15:8] | |||||||||
0x22 ... 0x27 | Reserved | |||||||||
| 0x28 | PBLDATA0 | 7:0 | PBLDATA[7:0] | |||||||
| 15:8 | PBLDATA[15:8] | |||||||||
| 23:16 | PBLDATA[23:16] | |||||||||
| 31:24 | PBLDATA[31:24] | |||||||||
| 0x2C | PBLDATA1 | 7:0 | PBLDATA[7:0] | |||||||
| 15:8 | PBLDATA[15:8] | |||||||||
| 23:16 | PBLDATA[23:16] | |||||||||
| 31:24 | PBLDATA[31:24] | |||||||||