3.34.2 sFlow Port Configuration
Use this command to enable/disable flow sampling and counter polling on the specific port, specify sampling rate, maximum header size, and poling interval.
Command Syntax:
sflow
sflow sampling-rate <sampling_rate>
sflow max-sampling-size <max_sampling_size>
sflow counter-poll-interval <poll_interval>Argument | Description | |
Parameter |
| The sample rate is specified as N to sample 1/Nth of the packets n the monitored flows. Valid range is from 1 to 4096. |
| The maximum number of bytes to transmit per flow sample. Valid range is 14 to 200 bytes with default 128 bytes. | |
| Specifies the interval in seconds between counter poller samples. Valid range is from 1 to 3600 seconds. | |
Default | N.A. | |
Mode | Port List Interface mode | |
Usage | Enable flow sampling and specify parameters. To disable the flow sampling or revert parameters to the defaults, use the ‘no’ version of the command. | |
Example | Example 1: Enable sFlow sampling on port 1 with sampling rate 400. | |