3.19.1 PoE System Configuration
Use this command to configure system parameters. Interruptible power controls whether PoE power should be interrupted (shut down for 5 seconds) during the unit's software restart cycle (Enabled) or remain unchanged during the unit’s software restart cycle (Disabled). Enable/disable the PD Auto-class request (the PD communicates its effective maximum power consumption to the PSE). Specify the Legacy PD-Class mode.
Command Syntax:
poe interruptible-power poe pd-auto-class-request poe legacy-pd-class-mode { standard | poh | ignore-pd-class }Argument | Description | |
Parameter |
| Extend the PD detection resistance/capacitance range beyond the IEEE® 802.3bt specification. Power Demotion, that is, when a PD is allocated power from a PSE that is lower than what the PD requested, is supported. |
| Same as Standard mode, except for PoE-AT PDs advertising class 4,4 (DSPD) or class 4 (SSPD). PoE-AT DSPD class 4,4 is offered 90W (instead of 60W). PoE-AT SSPD class 4 is offered 45W (instead of 30W). No support for Power-Demotion. Note: PoE-BT class 4,4 PD is offered 60W, and PoE-BT SSPD class 4 is offered 30W. | |
| Port configured as Type4-90W is limited to 90W (DSPD) or 45W (SSPD) regardless of PD advertised class. No support for Power-Demotion. Port configured as Type3-60W is limited to 60W (DSPD) or 30W (SSPD) regardless of PD advertised class. No support for Power-Demotion. Port configured as Type3-30W/Type3-15W performs as if it was configured in Standard mode. | |
Default | N.A | |
Mode | Global Configuration mode | |
Usage | Enable PoE system parameters. To disable, use the ‘no’ version of the command. | |
Example | Example 1: Enable PoE interruptible power, set the PD-class mode to PoH and disable PD Auto-class. | |