3.26.2 Voice VLAN OUI Table

Use this command to configure VOICE VLAN OUI table. The maximum number of entries is 16.

Command Syntax:

voice vlan oui <oui> [ description <description> ]
Table 3-107. Command Description

Argument

Description

Parameter

<oui>

A telephony OUI address 6 characters format “xx-xx-xx”.

<description>

Description of OUI address. Normally, it describes which vendor telephony device it belongs to. The allowed string length is 0 to 32.

Default

N.A

Mode

Global Configuration mode

Usage

Set the OUI entry for VOICE VLAN.

Example

Example 1:

Set a telephony OUI address 00-01-02 with description test_oui.

(config)# voice vlan oui 00-01-02 description test_oui