32.5.1.3 Serial Number Byte n
Each device has an individual serial number, representing a unique ID. This can be used to identify a specific device in the field. The serial number consists of ten bytes: SIGROW.SERNUM[9:0].
Name: SIGROW_SERNUMn
Offset: 0x0E + n*0x01 [n=0..9]
Reset: [device serial number]
Property: -
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Register | SERNUM[7:0] | |||||||
| Access | R | R | R | R | R | R | R | R |
| Reset | x | x | x | x | x | x | x | x |
Bits 7:0 – SERNUM[7:0]: Serial Number
Each device has an individual serial number, representing a unique ID. This can be used to identify a specific device in the field. The serial number consists of ten bytes.