32.5.1.1 Device ID n
Name: SIGROW_DEVICEIDn
Offset: 0x00 + n*0x02 [n=0..2]
Reset: [Device ID]
Property: -
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Register | DEVICEID[7:0] | |||||||
| Access | R | R | R | R | R | R | R | R |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 7:0 – DEVICEID[7:0]: Byte n of the Device ID
Name: SIGROW_DEVICEIDn
Offset: 0x00 + n*0x02 [n=0..2]
Reset: [Device ID]
Property: -
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Register | DEVICEID[7:0] | |||||||
| Access | R | R | R | R | R | R | R | R |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 7:0 – DEVICEID[7:0]: Byte n of the Device ID
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.