17.3.4 Alternate Functions of Port E
The Port E pins with alternate functions are shown in this table:
| Port Pin | Alternate Function |
|---|---|
| PE3 |
ADC7 (ADC Input Channel 7) MOSI1 (SPI1 Master Data output) T3 (Timer/Counter 3 External Counter Input) PCINT27 |
| PE2 |
ADC6 (ADC Input Channel 6) ICP3 (Timer/Counter3 Input Capture Input) SS1 (SPI1 Bus Master Slave select) PCINT26 |
| PE1 |
T4 (Timer/Counter 4 External Counter Input) SCL1 (two-wire Serial1 Bus Clock Line) PCINT25 |
| PE0 |
ACO (AC Output Channel 0) ICP4 (Timer/Counter4 Input Capture Input) SDA1 (two-wire Serial1 Bus Data Input/Output Line) PCINT24 |
The alternate pin configuration is as follows:
- ADC7/T3/MOSI1/PCINT27– Port E, Bit 3
- PE3 can also be used as ADC input Channel 7.
- T3: Timer/Counter3 counter source.
- MOSI1: SPI1 Master Data output, Slave Data input for SPI1 channel. When the SPI1 is enabled as a Slave, this pin is configured as an input regardless of the setting of DDE3. When the SPI1 is enabled as a Master, the data direction of this pin is controlled by DDE3. When the pin is forced by the SPI1 to be an input, the pull-up can still be controlled by the PORTE3 bit.
- PCINT27: Pin Change Interrupt source 27. The PE3 pin can serve as an external interrupt source.
- ADC6/ICP3/SS1/PCINT26 – Port E, Bit 2
- PE2 can also be used as ADC input Channel 6.
- ICP3: Input Capture Pin. The PE2 pin can act as an Input Capture Pin for Timer/Counter3.
- PCINT26: Pin Change Interrupt source 26. The PE2 pin can serve as an external interrupt source.
- T4/SCL1/PCINT25 – Port E, Bit 1
- T4: Timer/Counter4 counter source.
- SCL1: Two-wire Serial Interface1 Clock. When the TWEN bit in TWCR1 is set (one) to enable the two-wire Serial Interface, pin PE1 is disconnected from the port and becomes the Serial Clock I/O pin for the two-wire Serial Interface1. In this mode, there is a spike filter on the pin to suppress spikes shorter than 50 ns on the input signal, and the pin is driven by an open drain driver with slew-rate limitation.
- PCINT25: Pin Change Interrupt source 25. The PE1 pin can serve as an external interrupt source.
- ACO/ICP4/SDA1/PCINT24 – Port E, Bit 0
- PE0 can also be used as Analog Comparator output.
- ICP4: Input Capture Pin. The PE0 pin can act as an Input Capture Pin for Timer/Counter4.
- SDA1: Two-wire Serial Interface1 Data. When the TWEN bit in TWCR1 is set (one) to enable the two-wire Serial Interface, pin PE0 is disconnected from the port and becomes the Serial Data I/O pin for the two-wire Serial Interface1. In this mode, there is a spike filter on the pin to suppress spikes shorter than 50 ns on the input signal, and the pin is driven by an open drain driver with slew-rate limitation.
Table 17-13 relate the alternate functions of Port E to the overriding signals shown in Figure 17-5.
| Signal Name | PE3/ADC7/T3/MOSI1/PCINT27 | PE2/ADC6/ICP3/SS1/PCINT26 | PE1/T4/SCL1/PCINT25 | PE0/ACO/ICP4/SDA1/PCINT24 |
|---|---|---|---|---|
| PUOE | SPE1 • MSTR | SPE1 • MSTR | TWEN | aco_oe + TWEN |
| PUOV | PORTE3 • PUD | PORTE2 • PUD | PORTE1 • PUD | PORTE0 • PUD |
| DDOE | SPE1 • MSTR | SPE1 • MSTR | TWEN | aco_oe + TWEN |
| DDOV | 0 | 0 | 0 | 0 |
| PVOE | SPE1 • MSTR | 0 | SCL_OUT | aco_oe + SDA_OUT |
| PVOV | SPI1 MSTR OUTPUT | 0 | TWEN | acompout + TWEN |
| DIEOE | PCINT27 • PCIE3 +ADC7D | PCINT26 • PCIE3 +ADC6D | PCINT25 • PCIE3 | PCINT24 • PCIE3 |
| DIEOV | PCINT27 • PCIE3 | PCINT26 • PCIE3 | PCINT25 • PCIE3 | PCINT24 • PCIE3 |
| DI |
T0 INPUT |
PCINT26 INPUT |
T4 INPUT |
PCINT24 INPUT |
| AIO | ADC7 INPUT | ADC6 INPUT | SCL1 INPUT |
AC OUTPUT |