2.9.1 Design Software
(Ask a Question)Microchip’s Libero® SoC is a comprehensive software tool set to design applications using the IGLOO 2 device. Libero SoC manages the entire design flow from design entry, synthesis and simulation, place and route, timing, and power analysis, with the enhanced integration of the embedded design flow.
System designers can leverage the easy-to-use Libero SoC that includes the following features:
- System Builder for creation of system level architecture
- Synthesis,DSP, and debug support from Synopsys
- Simulation from Mentor Graphics
- Push-button design flow with power analysis and timing analysis
- Smart Debug for access to non-invasive probes within the IGLOO 2 devices See the LiberoSoC web page for more information.