5.2 Configuring I2C
Module selection: FLEXCOM0 is configured as an I2C host in the MCC component settings.
Parameters:
- Clock speed: 400 kHz (fast mode) to balance speed for ATtiny Atmel MCU and GT911
- Number of clients: 2 (I2C clients for display and touch control)
Driver settings: Enable asynchronous transfers to support non-blocking I2C communication