These bits give the
identification code for the Tiny Programming Interface. The code can be used be the
external programmer to identify the TPI.
Table 21-12. Identification Code for Tiny Programming Interface
Code
Value
Interface Identification
0x80
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.