58.6 PLLUSB Characteristics
| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| fIN | Input Frequency | – | – | 12 or 16 | – | MHz |
| fOUT | Output Frequency | – | – | 480 | – | MHz |
| IPLLUSB | Current Consumption | In Active mode, on VDDPLLUSB | – | 4.9 | 6.4 | mA |
| In Active mode, on VDDCORE | – | 0.4 | 1 | mA | ||
| tSTART | Startup Time | – | – | – | 50 | µs |