58.7 USB Transceiver Characteristics
The device conforms to all voltage, power, and timing characteristics and specifications as set forth in the USB 2.0 specification. Refer to the USB 2.0 specification for additional information.
| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| IBIAS | Bias Current Consumption on VBG | – | – | – | 12 | mA |
| IVDDUTMII | HS Transceiver Current Consumption | HS transmission | – | – | 44 | mA |
| HS Transceiver Current Consumption | HS reception | – | – | 24 | mA | |
| LS / FS Transceiver Current Consumption | FS transmission 0m cable (see Note 1) | – | – | 5 | mA | |
| LS / FS Transceiver Current Consumption | FS transmission 5m cable (see Note 1) | – | – | 30 | mA | |
| LS / FS Transceiver Current Consumption | FS reception (see Note 1) | – | – | 1 | mA | |
| IVDDUTMIC | Core | – | – | – | 10 | mA |
Note: 1. Including 1 mA due to pull-up or
pull-down current consumption.