18.3.4.1 Write Handshaking

For details on the write handshaking sequence, refer to the following figure and table.

Figure 18-2. Parallel Programming Timing, Write Sequence
Table 18-4. Write Handshake
StepProgrammer ActionDevice ActionData I/O
1Sets MODE and DATA signalsWaits for NCMD lowInput
2Clears NCMD signalLatches MODE and DATAInput
3Waits for RDY lowClears RDY signalInput
4Releases MODE and DATA signalsExecutes command and polls NCMD highInput
5Sets NCMD signalExecutes command and polls NCMD highInput
6Waits for RDY highSets RDYInput