52.7.5 DACC Channel Disable Register

This register can only be written if the WPEN bit is cleared in the DACC Write Protection Mode Register.

Name: DACC_CHDR
Offset: 0x14
Reset: 
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       CH1CH0 
Access WW 
Reset  

Bits 0, 1 – CHx Channel x Disable

Warning: If the corresponding channel is disabled during a conversion or if it is disabled then re-enabled during a conversion, its associated analog value and its corresponding EOC flags in DACC_ISR are unpredictable.
ValueDescription
0

No effect.

1

Disables the corresponding channel.