The flowcharts give examples for read and write operations. A polling or interrupt method can be used to check the status bits. The interrupt method requires that TWIHS_IER be configured first.
Figure 42-14. TWIHS Write Operation with Single Data Byte without Internal
AddressFigure 42-15. TWIHS Write Operation with Single Data Byte and Internal
AddressFigure 42-16. TWIHS Write Operation with Multiple Data Bytes with or
without Internal AddressFigure 42-17. SMBus Write Operation with Multiple Data Bytes with or
without Internal Address and PEC SendingFigure 42-18. SMBus Write Operation with Multiple Data Bytes with PEC and
Alternative Command ModeFigure 42-19. TWIHS Write Operation with Multiple Data
Bytes and Read Operation with Multiple Data Bytes (Sr)Figure 42-20. TWIHS Write Operation with Multiple Data Bytes + Read
Operation and Alternative Command Mode + PECFigure 42-21. TWIHS Read Operation with Single Data Byte without Internal
AddressFigure 42-22. TWIHS Read Operation with Single Data Byte and Internal
AddressFigure 42-23. TWIHS Read Operation with Multiple Data Bytes with or without
Internal AddressFigure 42-24. TWIHS Read Operation with Multiple Data Bytes with or without
Internal Address with PECFigure 42-25. TWIHS Read Operation with Multiple Data Bytes with
Alternative Command Mode with PECFigure 42-26. TWIHS Read Operation with Multiple Data Bytes + Write
Operation with Multiple Data Bytes (Sr)Figure 42-27. TWIHS Read Operation with Multiple Data Bytes + Write with
Alternative Command Mode with PEC