47.7.24 MIF Address Register
| Name: | MLB_MADR |
| Offset: | 0x0E4 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| WNR | TB | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ADDR[13:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ADDR[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 31 – WNR Write-Not-Read Selection
| Value | Description |
|---|---|
| 0 | Read |
| 1 | Write |
Bit 30 – TB Target Location Bit
0 (CTR): Selects CTR
1 (DBR): Selects DBR
Bits 13:0 – ADDR[13:0] CTR or DBR Address
CTR address of 128-bit entry or
DBR address of 8-bit entry - bits[7:0]