47.7.6 MediaLB Interrupt Enable Register
| Name: | MLB_MIEN |
| Offset: | 0x02C |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| CTX_BREAK | CTX_PE | CTX_DONE | CRX_BREAK | CRX_PE | CRX_DONE | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| ATX_BREAK | ATX_PE | ATX_DONE | ARX_BREAK | ARX_PE | ARX_DONE | SYNC_PE | |||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ISOC_BUFO | ISOC_PE | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 |
Bit 29 – CTX_BREAK Control Tx Break Enable
| Value | Description |
|---|---|
| 1 | A ReceiverBreak response received from the receiver on a control Tx channel causes the appropriate channel bit in the MLB_MS0 or MLB_MS1 registers to be set. |
Bit 28 – CTX_PE Control Tx Protocol Error Enable
| Value | Description |
|---|---|
| 1 | A ProtocolError generated by the receiver on a control Tx channel causes the appropriate channel bit in the MLB_MS0 or MLB_MS1 registers to be set. |
Bit 27 – CTX_DONE Control Tx Packet Done Enable
| Value | Description |
|---|---|
| 1 | A packet transmitted with no errors on a control Tx channel causes the appropriate channel bit in the MLB_MS0 or MLB_MS1 registers to be set. |
Bit 26 – CRX_BREAK Control Rx Break Enable
Rx channel causes the appropriate channel bit in the MLB_MS0 or MLB_MS1 registers to be set.
| Value | Description |
|---|---|
| 1 | A ControlBreak command received from the transmitter on a control. |
Bit 25 – CRX_PE Control Rx Protocol Error Enable
| Value | Description |
|---|---|
| 1 | A ProtocolError detected on a control Rx channel causes the appropriate channel bit in the MLB_MS0 or MLB_MS1 registers to be set. |
Bit 24 – CRX_DONE Control Rx Packet Done Enable
| Value | Description |
|---|---|
| 1 | A packet received with no errors on a control Rx channel causes the appropriate channel bit in the MLB_MS0 or MLB_MS1 registers to be set. |
Bit 22 – ATX_BREAK Asynchronous Tx Break Enable
| Value | Description |
|---|---|
| 1 | A ReceiverBreak response received from the receiver on an asynchronous Tx channel causes the appropriate channel bit in the MLB_MS0 or MLB_MS1 registers to be set. |
Bit 21 – ATX_PE Asynchronous Tx Protocol Error Enable
| Value | Description |
|---|---|
| 1 | A ProtocolError generated by the receiver on an asynchronous Tx channel causes the appropriate channel bit in the MLB_MS0 or MLB_MS1 registers to be set. |
Bit 20 – ATX_DONE Asynchronous Tx Packet Done Enable
Tx channel causes the appropriate channel bit in the MLB_MS0 or MLB_MS1 registers to be set.
| Value | Description |
|---|---|
| 1 | A packet transmitted with no errors on an asynchronous |
Bit 19 – ARX_BREAK Asynchronous Rx Break Enable
| Value | Description |
|---|---|
| 1 | A AsyncBreak command received from the transmitter on an asynchronous Rx channel causes the appropriate channel bit in the MLB_MS0 or MLB_MS1 registers to be set. |
Bit 18 – ARX_PE Asynchronous Rx Protocol Error Enable
| Value | Description |
|---|---|
| 1 | A ProtocolError detected on an asynchronous Rx channel causes the appropriate channel bit in the MLB_MS0 or MLB_MS1 registers to be set. |
Bit 17 – ARX_DONE Asynchronous Rx Done Enable
| Value | Description |
|---|---|
| 1 | A packet received with no errors on an asynchronous Rx channel causes the appropriate channel bit in the MLB_MS0 or MLB_MS1 registers to be set. |
Bit 16 – SYNC_PE Synchronous Protocol Error Enable
| Value | Description |
|---|---|
| 1 | A ProtocolError detected on a synchronous Rx channel causes the appropriate channel bit in the MLB_MS0 or MLB_MS1 registers to be set. |
Bit 1 – ISOC_BUFO Isochronous Rx Buffer Overflow Enable
| Value | Description |
|---|---|
| 1 | A buffer overflow on an isochronous Rx channel causes the appropriate channel bit in the MLB_MS0 or MLB_MS1 registers to be set. This occurs only when isochronous flow control is disabled. |
Bit 0 – ISOC_PE Isochronous Rx Protocol Error Enable
| Value | Description |
|---|---|
| 1 | A ProtocolError detected on an isochronous Rx channel causes the appropriate channel bit in the MLB_MS0 or MLB_MS1 registers to be set. |