The HC can control and monitor general operation of the HBI block by reading and writing the HBI Control Register (MLB_HCTL) through the I/O interface. Each bit of MLB_HCTL is read/write.
Name:
MLB_HCTL
Offset:
0x080
Reset:
0x00000000
Property:
Read/Write
Bit
31
30
29
28
27
26
25
24
Access
Reset
Bit
23
22
21
20
19
18
17
16
Access
Reset
Bit
15
14
13
12
11
10
9
8
EN
Access
R/W
Reset
0
Bit
7
6
5
4
3
2
1
0
RST1
RST0
Access
R/W
R/W
Reset
0
0
Bit 15 – EN HBI Enable
Value
Description
0
Disabled
1
Enabled
Bit 1 – RST1 Address Generation Unit 1 Software Reset
Value
Description
0
Active
1
Reset
Bit 0 – RST0 Address Generation Unit 0 Software Reset
Value
Description
0
Active
1
Reset
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.