57.4.2 4/8/12 MHz RC Oscillator
The 4/8/12 MHz RC oscillator is calibrated in production. This calibration can be read through the Get CALIB bit command (refer to the Enhanced Embedded Flash Controller (EEFC)) and the frequency can be trimmed by software through the PMC.
| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| ACC4 | 4 MHz Total Accuracy(2) | 4 MHz output selected (see Note 1) | -35 | – | 46 | % |
| 4 MHz output selected at 25°C (see Notes 1, 3) | -1.2 | – | 0.8 | % | ||
| ACC8 | 8 MHz Total Accuracy | 8 MHz output selected at 25°C (see Notes 1, 3) | -1.2 | – | 0.8 | % |
| ACC12 | 12 MHz Total Accuracy | 12 MHz output selected at 25°C (see Notes 1, 3) | -1.6 | – | 0.8 | % |
| Temp dependency | (see Note 3) | – | 0.07 | 0.12 | %/°C | |
| tSTART | Startup Time | – | – | – | 20 | µs |
Note:
- Frequency range can be configured in the Supply Controller registers.
- Not trimmed from factory.
- After trimming at 25°C and VDDCORE = 1.2V.