44.8.5 I2SC Status Set Register
| Name: | I2SC_SSR |
| Offset: | 0x10 |
| Property: | Write-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| TXURCH[1:0] | |||||||||
| Access | W | W | |||||||
| Reset | – | – | |||||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| RXORCH[1:0] | |||||||||
| Access | W | W | |||||||
| Reset | – | – | |||||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TXUR | RXOR | ||||||||
| Access | W | W | |||||||
| Reset | – | – |
Bits 21:20 – TXURCH[1:0] Transmit Underrun Per Channel Status Set
Writing a ’0’ has no effect.
Writing a ’1’ to any bit in this field sets the corresponding bit in I2SC_SR and the corresponding interrupt request.
Bits 9:8 – RXORCH[1:0] Receive Overrun Per Channel Status Set
Writing a ’0’ has no effect.
Writing a ’1’ to any bit in this field sets the corresponding bit in I2SC_SR and the corresponding interrupt request.
Bit 6 – TXUR Transmit Underrun Status Set
Writing a ’0’ to this bit has no effect.
Writing a ’1’ to this bit sets the status bit.
Bit 2 – RXOR Receive Overrun Status Set
Writing a ’0’ to this bit has no effect.
Writing a ’1’ to this bit sets the status bit.