44.8.2 I2SC Mode Register
The I2SC_MR must be written when the I2SC is stopped. The proper sequence is to write to I2SC_MR, then write to I2SC_CR to enable the I2SC or to disable the I2SC before writing a new value to I2SC_MR.
| Name: | I2SC_MR |
| Offset: | 0x04 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| IWS | IMCKMODE | IMCKFS[5:0] | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| IMCKDIV[5:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| TXSAME | TXDMA | TXMONO | RXLOOP | RXDMA | RXMONO | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DATALENGTH[2:0] | MODE | ||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bit 31 – IWS I2SC_WS Slot Width
Refer to table Slot Length (I2S format).
| Value | Description |
|---|---|
| 0 | I2SC_WS slot is 32 bits wide for DATALENGTH = 18/20/24 bits. |
| 1 | I2SC_WS slot is 24 bits wide for DATALENGTH = 18/20/24 bits. |
Bit 30 – IMCKMODE Host Clock Mode
| Value | Description |
|---|---|
| 0 | No Host clock generated (Selected Clock drives I2SC_CK output). |
| 1 | Host clock generated (internally generated clock is used as I2SC_MCK output). |
Bits 29:24 – IMCKFS[5:0] Host Clock to fs Ratio
Host clock frequency is [2 x 16 × (IMCKFS + 1)] / (IMCKDIV + 1) times the sample rate, i.e., I2SC_WS frequency.
| Value | Name | Description |
|---|---|---|
| 0 | M2SF32 |
Sample frequency ratio set to 32 |
| 1 | M2SF64 |
Sample frequency ratio set to 64 |
| 2 | M2SF96 |
Sample frequency ratio set to 96 |
| 3 | M2SF128 |
Sample frequency ratio set to 128 |
| 5 | M2SF192 |
Sample frequency ratio set to 192 |
| 7 | M2SF256 |
Sample frequency ratio set to 256 |
| 11 | M2SF384 |
Sample frequency ratio set to 384 |
| 15 | M2SF512 |
Sample frequency ratio set to 512 |
| 23 | M2SF768 |
Sample frequency ratio set to 768 |
| 31 | M2SF1024 |
Sample frequency ratio set to 1024 |
| 47 | M2SF1536 |
Sample frequency ratio set to 1536 |
| 63 | M2SF2048 |
Sample frequency ratio set to 2048 |
Bits 21:16 – IMCKDIV[5:0] Selected Clock to I2SC Host Clock Ratio
I2SC_MCK Host clock output frequency is Selected Clock divided by (IMCKDIV + 1). Refer to the IMCKFS field description.
- This field is write-only. Always read as ‘0’.
- Do not write a ‘0’ to this field.
Bit 14 – TXSAME Transmit Data when Underrun
| Value | Description |
|---|---|
| 0 | Zero sample transmitted when underrun. |
| 1 | Previous sample transmitted when underrun |
Bit 13 – TXDMA Single or Multiple DMA Controller Channels for TransmitterDMA Controller Channels for Transmitter
| Value | Description |
|---|---|
| 0 |
The transmitter uses only one DMA Controller channel for all audio channels. |
| 1 |
The transmitter uses one DMA Controller channel per audio channel. |
Bit 12 – TXMONO Transmit Mono
| Value | Description |
|---|---|
| 0 | Stereo |
| 1 | Mono, with left audio samples duplicated to right audio channel by the I2SC. |
Bit 10 – RXLOOP Loopback Test Mode
| Value | Description |
|---|---|
| 0 | Normal mode |
| 1 | I2SC_DO output of I2SC is internally connected to I2SC_DI input. |
Bit 9 – RXDMA Single or Multiple DMA Controller Channels for Receiver
| Value | Description |
|---|---|
| 0 |
The receiver uses only one DMA Controller channel for all audio channels. |
| 1 |
The receiver uses one DMA Controller channel per audio channel. |
Bit 8 – RXMONO Receive Mono
| Value | Description |
|---|---|
| 0 | Stereo |
| 1 | Mono, with left audio samples duplicated to right audio channel by the I2SC. |
Bits 4:2 – DATALENGTH[2:0] Data Word Length
| Value | Name | Description |
|---|---|---|
| 0 | 32_BITS | Data length is set to 32 bits. |
| 1 | 24_BITS | Data length is set to 24 bits. |
| 2 | 20_BITS | Data length is set to 20 bits. |
| 3 | 18_BITS | Data length is set to 18 bits. |
| 4 | 16_BITS | Data length is set to 16 bits. |
| 5 | 16_BITS_COMPACT | Data length is set to 16-bit compact stereo. Left sample in bits 15:0 and right sample in bits 31:16 of same word. |
| 6 | 8_BITS | Data length is set to 8 bits. |
| 7 | 8_BITS_COMPACT | Data length is set to 8-bit compact stereo. Left sample in bits 7:0 and right sample in bits 15:8 of the same word. |
Bit 0 – MODE Inter-IC Sound Controller Mode
| Value | Name | Description |
|---|---|---|
| 0 | Client | I2SC_CK and I2SC_WS pin inputs used as bit clock and word select/frame synchronization. |
| 1 | Host | Bit clock and word select/frame synchronization generated by I2SC from MCK and output to I2SC_CK and I2SC_WS pins. Peripheral clock or GCLK is output as Host clock on I2SC_MCK if I2SC_MR.IMCKMODE is set. |