57.13.1.15 TRNG Warm-Up Time
| AC Characteristics | Standard
Operating Conditions: VDDIO=AVDD 1.7V to 3.6V (unless otherwise stated)
Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial -40°C ≤ TA ≤ +105°C for V-temp -40°C ≤ TA ≤ +125°C for Extended Temp | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typical | Max. | Units. | Conditions |
| TRNG_1 | TRNGWUP | TRNG Warm-Up Time | 100 | - | - | ms |
Required warm-up time after the user enable (TRNG_CR.EN = 1) but before use. |