51.6.12 AFE Timings
Each AFE has its own minimal startup time configured in AFEC_MR.STARTUP.
Warning:
No input buffer amplifier to isolate the source is included in the AFE. This must be taken into consideration.
Each AFE has its own minimal startup time configured in AFEC_MR.STARTUP.
No input buffer amplifier to isolate the source is included in the AFE. This must be taken into consideration.