32.6.3 PIO Status Register
| Name: | PIO_PSR |
| Offset: | 0x0008 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| P31 | P30 | P29 | P28 | P27 | P26 | P25 | P24 | ||
| Access | R | R | R | R | R | R | R | R | |
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| P23 | P22 | P21 | P20 | P19 | P18 | P17 | P16 | ||
| Access | R | R | R | R | R | R | R | R | |
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| P15 | P14 | P13 | P12 | P11 | P10 | P9 | P8 | ||
| Access | R | R | R | R | R | R | R | R | |
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| P7 | P6 | P5 | P4 | P3 | P2 | P1 | P0 | ||
| Access | R | R | R | R | R | R | R | R | |
| Reset |
Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – P PIO Status
| Value | Description |
|---|---|
| 0 | PIO is inactive on the corresponding I/O line (peripheral is active). |
| 1 | PIO is active on the corresponding I/O line (peripheral is inactive). |