32.6.50 PIO Parallel Capture Mode Register
This register can only be written if the WPEN bit is cleared in the PIO Write Protection Mode Register.
| Name: | PIO_PCMR |
| Offset: | 0x0150 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| FRSTS | HALFS | ALWYS | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DSIZE[1:0] | PCEN | ||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | ||||||
Bit 11 – FRSTS Parallel Capture Mode First Sample
This bit is useful only if the HALFS bit is set to 1. If data are numbered in the order that they are received with an index from 0 to n:
| Value | Description |
|---|---|
| 0 | Only data with an even index are sampled. |
| 1 | Only data with an odd index are sampled. |
Bit 10 – HALFS Parallel Capture Mode Half Sampling
Independently from the ALWYS bit:
| Value | Description |
|---|---|
| 0 | The Parallel Capture mode samples all the data. |
| 1 | The Parallel Capture mode samples the data only every other time. |
Bit 9 – ALWYS Parallel Capture Mode Always Sampling
| Value | Description |
|---|---|
| 0 | The Parallel Capture mode samples the data when both data enables are active. |
| 1 | The Parallel Capture mode samples the data whatever the data enables are. |
Bits 5:4 – DSIZE[1:0] Parallel Capture Mode Data Size
| Value | Name | Description |
|---|---|---|
| 0 | BYTE | The reception data in the PIO_PCRHR is a byte (8-bit) |
| 1 | HALF-WORD | The reception data in the PIO_PCRHR is a half-word (16-bit) |
| 2 | WORD | The reception data in the PIO_PCRHR is a word (32-bit) |
| 3 | Reserved | Reserved |
Bit 0 – PCEN Parallel Capture Mode Enable
| Value | Description |
|---|---|
| 0 | The Parallel Capture mode is disabled. |
| 1 | The Parallel Capture mode is enabled. |