51.8.9 AFEC Last Converted Data Register

Name: AFEC_LCDR
Offset: 0x20
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
     CHNB[3:0] 
Access RRRR 
Reset 0000 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 LDATA[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 LDATA[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 27:24 – CHNB[3:0] Channel Number

Indicates the last converted channel when AFEC_EMR.TAG is set. If AFEC_EMR.TAG is cleared, CHNB = 0.

Bits 15:0 – LDATA[15:0] Last Data Converted

The AFE conversion data is placed into this register at the end of a conversion and remains until a new conversion is completed.